Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 981000A2 |
Article group description | Slotted round nuts |
Material | Stainless steel A2 S/S |
Item number | 981000A20650200 |
Variantnumber name | M 65 X 2 KM13 |
DIN number | 981 |
Brand name | DORFMÜLLER |
Drive | Hookspanner |
Thread | Metric fine |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Order number | KM 13 |
Outside diameter | 85 |
Slot width | 7 |
Metric fine | M 65x2 |
Nut height | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-nuts-and-slotted-round-nuts/981000a20650200