Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PEMMR0A2 |
Article group description | PEM clinching nuts |
Material | Stainless steel A1 |
Item number | PEMMR0A20060002 |
Variantnumber name | CLS - M6 - 2 |
Factory number | CLS, BN 639, BN 83972 |
Brand name | PEM |
Thread | Metric |
Class | A1 |
Discount group | PD005 |
Material | Stainless steel |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-and-hexagon-clinching-nuts/pemmr0a20060002