Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PEMMR01Z |
Article group description | PEM self clinching round nuts |
Material | Steel,zinc plated |
Item number | PEMMR01Z0030002 |
Variantnumber name | M 3 V.1,4 |
Factory number | S, BN 83971 |
Brand name | PEM |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Distance | 4.8 |
Drill hole diameter | 4.22 |
Outside diameter | 6.3 |
Insert length | 1.38 |
Metric | M 3 |
Nut height | 1.5 |
Sheet thickness | 1.4 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-and-hexagon-clinching-nuts/pemmr01z0030002