Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KLIMR0A2 |
Article group description | Self clinching hexagon nuts |
Material | Stainless steel A1 |
Item number | KLIMR0A20060000 |
Variantnumber name | M 6 X 0,9 |
Factory number | KLIMR, BN 640 |
Drive | Hexagon |
Thread | Metric |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Distance | 8.7 |
Drill hole diameter | 8 |
Diameter | 8.25 |
Height | 0.9 |
Metric | M 6 |
Sheet thickness | 1 |
Width across flats | 10 |
Total height | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-and-hexagon-clinching-nuts/klimr0a20060000