Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 510R0000 |
Article group description | Tee slot nuts "Rhomboid" |
Material | Steel,class 10 |
Item number | 510R00000360000 |
Variantnumber name | M 36 X 42 |
Factory number | 510, BN 20197 |
Thread | Metric |
Class | 10 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Height | 26 |
Metric | M 36 |
Nut width | 65 |
Nut height | 52 |
T-notch dimension | 42 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-t-slot/510r00000360000