Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 508000A2 |
Article group description | Nuts for T-slots |
Material | Stainless steel A2-50 S/S |
Item number | 508000A20200000 |
Variantnumber name | M 20 X 22 |
DIN number | 508 |
Factory number | BN 20198 |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Height | 14 |
Length | 35 |
Metric | M 20 |
Nut height | 28 |
T-notch dimension | 22 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-t-slot/508000a20200000