Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 50800000 |
Article group description | Nuts for T-slots |
Material | Steel,class 10 |
Item number | 508000000040000 |
Variantnumber name | M 4 X 5 |
DIN number | 508 |
Factory number | BN 46110 |
Thread | Metric |
Class | 10 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Height | 2.5 |
Length | 9 |
Metric | M 4 |
Nut height | 6.5 |
T-notch dimension | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-t-slot/508000000040000