Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 508RPS1Z |
Article group description | Nuts for aluminum profile with step and ball |
Material | Steel,zinc plated |
Item number | 508RPS1Z0040005 |
Variantnumber name | M 4 GLEUF 5 |
Factory number | RPS |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Slot width | 5 |
Metric | M 4 |
Nut width | 7.7 |
Nut height | 4.5 |
Nut length | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-aluminum-profile/508rps1z0040005