Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 508RP01Z |
Article group description | Nut for aluminum profile without step |
Material | Steel,zinc plated |
Item number | 508RP01Z0040005 |
Variantnumber name | M 4 GLEUF 5 |
Factory number | RP |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Slot width | 5 |
Metric | M 4 |
Nut width | 8 |
Nut height | 4.25 |
Nut length | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-aluminum-profile/508rp01z0040005