Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 508HM01Z |
Article group description | T-nuts for aluminum profile without brake |
Material | Steel,zinc plated |
Item number | 508HM01Z0050008 |
Variantnumber name | M5 GLEUF8 |
Factory number | HM |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Slot width | 8 |
Metric | M 5 |
Nut width | 7.9 |
Nut height | 6.6 |
Nut length | 16.0 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/nuts-for-aluminum-profile/508hm01z0050008