Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6303A011 |
Article group description | Knurled nuts without pinhole |
Material | Steel,class 5, black |
Item number | 6303A0110050000 |
Variantnumber name | M 5 3220 |
DIN number | 6303A |
Factory number | 32A, BN 13430 |
Drive | Knurl |
Thread | Metric |
Class | 5 |
Discount group | PD028 |
Material | Steel |
Finish | Blackened |
Shoulder diameter | 14 |
Milled edge diameter | 20 |
Hole diameter | 1.5 |
Rim height | 8 |
Metric | M 5 |
Total height | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/knurled-nuts/6303a0110050000