Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 467000K0 |
Article group description | Knurled nuts |
Material | Polyamide 6.6 Selfcolor |
Item number | 467000K00051016 |
Variantnumber name | M 5 rnd.16 H 8 |
DIN number | 467 |
Factory number | BN 5934 |
Drive | Knurl |
Thread | Metric |
Discount group | PD028 |
Material | Plastic |
Milled edge diameter | 16 |
Metric | M 5 |
Total height | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/knurled-nuts/467000k00051016