Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 46700060 |
Article group description | Knurled nuts |
Material | Steel,class 5 |
Item number | 467000600080000 |
Variantnumber name | M 8 |
DIN number | 467 |
Drive | Knurl |
Thread | Metric |
Class | 5 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Shoulder diameter | 16 |
Milled edge diameter | 30 |
Rim height | 6 |
Metric | M 8 |
Total height | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/knurled-nuts/467000600080000