Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 46600060 |
Article group description | Knurled nuts with collar |
Material | Steel,class 5 |
Item number | 466000600030000 |
Variantnumber name | M 3 |
DIN number | 466 |
Drive | Knurl |
Thread | Metric |
Class | 5 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Shoulder diameter | 6 |
Milled edge diameter | 12 |
Rim height | 2.5 |
Metric | M 3 |
Total height | 7.5 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/knurled-nuts/466000600030000