Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SEALLY88 |
Article group description | Hexagon nuts with collar Seal-Lock |
Material | Steel,class 8.8,Zi.pl.Yellow |
Item number | SEALLY880140150 |
Variantnumber name | M 14x1,5 h=11 sw=22 |
Factory number | SEALL |
Drive | Hexagon |
Thread | Metric fine |
Class | 8 |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated yellow |
Type | Seal-lock |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/flange-nuts-seal-lock/seally880140150