Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SEALLY80 |
Article group description | Hexagon nuts with collar Seal-Lock |
Material | Steel,class 8 |
Item number | SEALLY800120150 |
Variantnumber name | M 12 x1,5 h=10 sw=19 |
Factory number | SEALL |
Drive | Hexagon |
Thread | Metric fine |
Class | 8 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Type | Seal-lock |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/flange-nuts-seal-lock/seally800120150