Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 582N001Z |
Article group description | Lifting eyenuts |
Material | Steel,C15E zinc plated |
Item number | 582N001Z0640000 |
Variantnumber name | M 64 |
DIN number | 582 |
Thread | Metric |
Class | C15E |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Inside diameter | 110 |
Width | 58 |
Outside diameter | 206 |
Bearing surface diameter | 120 |
Metric | M 64 |
Minimum width | 48 |
Total height | 208 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/eye-nuts/582n001z0640000