Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 582N001Z |
Article group description | Lifting eyenuts |
Material | Steel,C15E zinc plated |
Item number | 582N001Z0420000 |
Variantnumber name | M 42 |
DIN number | 582 |
Thread | Metric |
Class | C15E |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Inside diameter | 80 |
Width | 38 |
Outside diameter | 144 |
Bearing surface diameter | 85 |
Metric | M 42 |
Minimum width | 32 |
Total height | 147 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/eye-nuts/582n001z0420000