Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 582N0010 |
Article group description | Lifting eyenuts |
Material | Steel,C15E forged |
Item number | 582N00100300000 |
Variantnumber name | M 30 |
DIN number | 582 |
Thread | Metric |
Class | C15E |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Inside diameter | 60 |
Width | 28 |
Outside diameter | 108 |
Bearing surface diameter | 65 |
Metric | M 30 |
Minimum width | 24 |
Total height | 109 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/eye-nuts/582n00100300000