Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 582N0010 |
Article group description | Lifting eyenuts |
Material | Steel,C15E forged |
Item number | 582N00100240000 |
Variantnumber name | M 24 |
DIN number | 582 |
Thread | Metric |
Class | C15E |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Inside diameter | 50 |
Width | 24 |
Outside diameter | 90 |
Bearing surface diameter | 50 |
Metric | M 24 |
Minimum width | 20 |
Total height | 90 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/eye-nuts/582n00100240000