Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9850000Z |
Article group description | Selflocking hexagon nuts, nylon locking |
Material | Steel,class 10, Zn plated |
Item number | 9850000Z0360000 |
Variantnumber name | M 36 |
DIN number | 985 |
Factory number | BN 6866 |
Drive | Hexagon |
Thread | Metric |
Class | 10 |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Max height | 36 |
Metric | M 36 |
Width across flats | 55 |
https://www.nederland.bossard.com/en/metric-fasteners/locking-nuts/selflocking-nuts-with-nylon-ring/9850000z0360000