Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 980VSNA2 |
Article group description | Selflocking hexagon nuts, type Snep |
Material | Stainless steel A2 S/S,protect SITAL BHT |
Item number | 980VSNA20080001 |
Variantnumber name | M 8 H-130 |
DIN number | 980V |
Factory number | ESN |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Type | Snep |
Height | 10.4 |
Metric | M 8 |
Width across flats | 13 |
https://www.nederland.bossard.com/en/metric-fasteners/locking-nuts/selflocking-nuts-all-metal/980vsna20080001