Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 980VF08Z |
Article group description | Selflocking nuts Flexloc |
Material | Steel,class 8,Zi.plated |
Item number | 980VF08Z0060000 |
Variantnumber name | M 6 |
DIN number | 980V |
Factory number | 980VF |
Brand name | UNBRAKO |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Type | Flexloc |
Maximum load | 16 |
Max height | 7.8 |
Metric | M 6 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/locking-nuts/selflocking-nuts-all-metal/980vf08z0060000