Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 980VF080 |
Article group description | Selflocking nuts Flexloc |
Material | Steel,class 8 |
Item number | 980VF0800120000 |
Variantnumber name | M 12 sw19 |
DIN number | 980V |
Factory number | 980VF |
Brand name | UNBRAKO |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Type | Flexloc |
Maximum load | 67 |
Max height | 15.6 |
Metric | M 12 |
Width across flats | 19 |
https://www.nederland.bossard.com/en/metric-fasteners/locking-nuts/selflocking-nuts-all-metal/980vf0800120000