Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 980VA0A4 |
Article group description | Selflocking hexagon nuts Aerotight |
Material | Stainless steel A4 S/S (316) |
Item number | 980VA0A40120000 |
Variantnumber name | M 12 sw19 |
DIN number | 980V |
Factory number | 980VA |
Drive | Hexagon |
Thread | Metric |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Type | Aerotight |
Max height | 14.48 |
Metric | M 12 |
Width across flats | 19 |
https://www.nederland.bossard.com/en/metric-fasteners/locking-nuts/selflocking-nuts-all-metal/980va0a40120000