Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KSRTH0A2 |
Article group description | Key lock threaded insert heavy duty |
Material | Stainless steel A2 S/S (AISI 303) |
Item number | KSRTH0A20200000 |
Variantnumber name | M20 X 2,5 L=30 |
Factory number | KSRTH |
Thread | Metric |
Class | A2 |
Discount group | PD005 |
Material | Stainless steel |
Internal thread | M 20x2.5 |
Length | 30 |
External thread | M 30x2 |
https://www.nederland.bossard.com/en/metric-fasteners/inserts/key-lock-inserts/ksrth0a20200000