Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIZT0A2 |
Article group description | KATO Tangless Coilthread inserts pitch-lok selflocking |
Material | Stainless steel A2 S/S |
Item number | PTIZT0A20025100 |
Variantnumber name | M 2,5 1 X D |
Factory number | PTIZT, BN 37980 |
Brand name | KATO |
Thread | Metric |
Class | A2 |
Discount group | PD040 |
Material | Stainless steel |
Type | Tangless |
Drill diameter | 2.6 |
Length | 1.0xd |
Metric | M 2.5 |
https://www.nederland.bossard.com/en/metric-fasteners/inserts/kato-inserts-tangless/ptizt0a20025100