Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIST0AN |
Article group description | KATO Coilthread free running Tangless inserts |
Material | Nitronic 60 |
Item number | PTIST0AN0020100 |
Variantnumber name | M 2 1XD |
Factory number | PTIST |
Brand name | KATO |
Thread | Metric |
Discount group | PD040 |
Material | Nitronic |
Type | Tangless |
https://www.nederland.bossard.com/en/metric-fasteners/inserts/kato-inserts-tangless/ptist0an0020100