Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIST0A2 |
Article group description | KATO Coilthread free running Tangless inserts |
Material | Stainless steel A2 S/S |
Item number | PTIST0A20120150 |
Variantnumber name | M 12 1,5 X D |
Factory number | PTIST, BN 37972 |
Brand name | KATO |
Thread | Metric |
Class | A2 |
Discount group | PD040 |
Material | Stainless steel |
Type | Tangless |
Drill diameter | 12.5 |
Length | 1.5xd |
Metric | M 12 |
https://www.nederland.bossard.com/en/metric-fasteners/inserts/kato-inserts-tangless/ptist0a20120150