Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 56100080 |
Article group description | Hexagon screws with dog point and small head |
Material | Steel,class 8.8 |
Item number | 561000800060012 |
Variantnumber name | M 6 x 12 |
DIN number | 561 |
Factory number | BN 1363 |
Drive | Hexagon |
Thread | Metric |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Head height | 5 |
Metric | M 6 |
Width across flats | 8 |
Shaftlength | 12 |
Dogpoint diameter | 4 |
Dog point length | 3 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-dog-point/561000800060012