Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TTBTFLA2 |
Article group description | Taptite hexagon head screws with collar |
Material | Stainless steel A2 S/S + lubric. |
Item number | TTBTFLA20060012 |
Variantnumber name | M 6 X 12 |
DIN number | 7500DE |
Factory number | BN 10812 |
Drive | Hexagon |
Thread | Taptite |
Class | A2 |
Headshape | Hexagon with flange |
Discount group | PD011 |
Material | Stainless steel |
Flange diameter | 13 |
Bearing surface height | 0.8 |
Metric | M 6 |
Width across flats | 10 |
Shaftlength | 12 |
Total head height | 5.5 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar/ttbtfla20060012