Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TTBTFL1Z |
Article group description | Taptite-2000 hexagon headscrews with collar |
Material | Steel,hardened,zinc plated |
Item number | TTBTFL1Z0040020 |
Variantnumber name | M 4 X 20 |
DIN number | 7500DE |
Factory number | BN 3326 |
Drive | Hexagon |
Thread | Taptite |
Headshape | Hexagon with flange |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Flange diameter | 8.2 |
Bearing surface height | 0.8 |
Metric | M 4 |
Width across flats | 7 |
Shaftlength | 20 |
Total head height | 4 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar/ttbtfl1z0040020