Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6921008Z |
Article group description | Hexagon bolts with flange |
Material | Steel,class 8.8,Zn.plated |
Item number | 6921008Z0060012 |
Variantnumber name | M 6 X 12 |
DIN number | 6921 |
Factory number | BN 41200, BN 20170 |
Drive | Hexagon |
Thread | Metric |
Class | 8.8 |
Headshape | Hexagon with flange |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Flange diameter | 14.2 |
L=130-200 Min.thread length | - |
L=<130 Min.thread length | 18 |
L=>200 Min.thread length | 18 |
Metric | M 6 |
Eye diameter | - |
Width across flats | 10 |
Shaftlength | 12 |
Total head height | 6.6 |
Full threaded till incl. | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar/6921008z0060012