Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 69210080 |
Article group description | Hexagon bolts with flange |
Material | Steel,class 8.8 |
Item number | 692100800080016 |
Variantnumber name | M 8 X 16 |
DIN number | 6921 |
Drive | Hexagon |
Thread | Metric |
Class | 8.8 |
Headshape | Hexagon with flange |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Flange diameter | 18 |
L=130-200 Min.thread length | 28 |
L=<130 Min.thread length | 22 |
L=>200 Min.thread length | 28 |
Metric | M 8 |
Width across flats | 13 |
Shaftlength | 16 |
Total head height | 8.1 |
Full threaded till incl. | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar/692100800080016