Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 69210000 |
Article group description | Hexagon bolts with flange |
Material | Steel, class 10.9 |
Item number | 692100000140060 |
Variantnumber name | M 14 X 60 |
DIN number | 6921 |
Drive | Hexagon |
Thread | Metric |
Class | 10.9 |
Headshape | Hexagon with flange |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Flange diameter | 30.5 |
L=130-200 Min.thread length | 40 |
L=<130 Min.thread length | 34 |
L=>200 Min.thread length | 34 |
Metric | M 14 |
Eye diameter | 40 |
Width across flats | 18 |
Shaftlength | 60 |
Total head height | 12.8 |
Full threaded till incl. | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar/692100000140060