Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | DURBT020 |
Article group description | UNBRAKO hexagon flangescrews (Durlok bolts) |
Material | Steel,class 12.9 |
Item number | DURBT0200160120 |
Variantnumber name | M 16 X 120 |
Factory number | DURLOK |
Brand name | UNBRAKO |
Drive | Hexagon |
Thread | Metric |
Class | 12.9 |
Headshape | Hexagon with flange |
Discount group | PD020 |
Material | Steel |
Finish | No finish |
Type | Durlok |
Inside diameter | 18 |
Outside diameter | 26.4 |
Flange diameter | 32 |
Bearing surface height | 3.9 |
Metric | M 16 |
Width across flats | 22 |
Shaftlength | 120 |
Total head height | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-with-collar-self-locking/durbt0200160120