Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9610008Z |
Article group description | Hexagon screws |
Material | Steel,class 8.8,Zn.plated |
Item number | 9610008Z0200040 |
Variantnumber name | M20X1,5X40 |
DIN number | 961 |
ISO number | 8676 |
Factory number | BN 40072 |
Drive | Hexagon |
Thread | Metric fine |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated |
Head height | 12.5 |
Metric | M 20x1.5 |
Width across flats | 30 |
Shaftlength | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-metric-fine/9610008z0200040