Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 96100000 |
Article group description | Hexagon screws |
Material | Steel, class 10.9 |
Item number | 961000000140045 |
Variantnumber name | M14X1,5X45 sw22 DIN |
DIN number | 961 |
ISO number | 8676 |
Drive | Hexagon |
Thread | Metric fine |
Class | 10.9 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Head height | 8.8 |
Metric | M 14x1.5 |
Width across flats | 22 |
W.a.f. to | DIN |
Shaftlength | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-metric-fine/961000000140045