Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 960X0080 |
Article group description | Hexagon bolts |
Material | Steel,class 8.8 |
Item number | 960X00800080040 |
Variantnumber name | M 8X1 X 40 |
DIN number | 960 |
ISO number | 8765 |
Factory number | BN 66 |
Drive | Hexagon |
Thread | Metric fine |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Head height | 5.3 |
L=130-200 Min.thread length | 28 |
L=<130 Min.thread length | 22 |
Metric | M 8x1 |
Width across flats | 13 |
Shaftlength | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-metric-fine/960x00800080040