Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 1439900T |
Article group description | Hexagon bolts with nut and 2 washers (HV) |
Material | St,cl 10.9/10/EN14399-6 tZn |
Item number | 1439900T0160060 |
Variantnumber name | M 16 x 60 CE |
Factory number | 14399 |
Drive | Hexagon |
Thread | Metric |
Class | 10.9 |
Headshape | Hexagon |
Discount group | PD001 |
Material | Steel |
Finish | Hot dip galvanized |
Thread length | 28 |
Hole diameter | 17 |
Head height | 10 |
Metric | M 16 |
Nut height | 13 |
Ring diameter | 30 |
Ring thickness | 4 |
Width across flats | 27 |
Shaftlength | 60 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-heavy-series-hv/1439900t0160060