Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 933000AT |
Article group description | JECLIN hexagon screws |
Material | SS A4-80 POL+KOLST+CLEAN Grade 2 |
Item number | 933000AT0060025 |
Variantnumber name | M 6 X 25 packed per 25 |
DIN number | 933 |
ISO number | 4017 |
Brand name | JECLIN |
Drive | Hexagon |
Thread | Metric |
Class | A4-80 |
Headshape | Hexagon |
Discount group | PD029 |
Material | Stainless steel |
Finish | Polished Kolsterised and cleaned |
Head height | 4 |
Metric | M 6 |
Width across flats | 10 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-screws-and-bolts-for-vacuum-cleanroom-jeclin/933000at0060025