Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 610X0080 |
Article group description | Hexagon fit bolts with short thread |
Material | Steel,class 8.8 |
Item number | 610X00800101030 |
Variantnumber name | M 10 X 30 sw16 |
DIN number | 610 |
Drive | Hexagon |
Thread | Metric |
Class | 8.8 |
Headshape | Hexagon |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 13.5 |
Head height | 6.4 |
Metric | M 10 |
Shaft diameter | 11k6 |
Width across flats | 16 |
Shaftlength | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-fit-bolts/610x00800101030