Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 610X0000 |
Article group description | Hexagon fit bolts with short thread |
Material | Steel, class 10.9 |
Item number | 610X00000140070 |
Variantnumber name | M 14 X 70 sw22 |
DIN number | 610 |
Drive | Hexagon |
Thread | Metric |
Class | 10.9 |
Headshape | Hexagon |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 17 |
Head height | 8.8 |
Metric | M 14 |
Shaft diameter | 15k6 |
Width across flats | 22 |
W.a.f. to | Oud |
Shaftlength | 70 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-fit-bolts/610x00000140070