Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 610X0000 |
Article group description | Hexagon fit bolts with short thread |
Material | Steel, class 10.9 |
Item number | 610X00000120050 |
Variantnumber name | M 12 X 50 sw19 |
DIN number | 610 |
Drive | Hexagon |
Thread | Metric |
Class | 10.9 |
Headshape | Hexagon |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 15.5 |
Head height | 7.5 |
Metric | M 12 |
Shaft diameter | 13k6 |
Width across flats | 19 |
W.a.f. to | Oud |
Shaftlength | 50 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-screws-and-bolts/hex-fit-bolts/610x00000120050