Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9340008T |
Article group description | Hexagon nuts |
Material | Steel,cl.8,hot d.galv.ISOtol |
Item number | 9340008T0060000 |
Variantnumber name | M 6 |
DIN number | 934 |
ISO number | 4032 |
Factory number | BN 119, BN 1999 |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Hot dip galvanized |
Metric | M 6 |
Nut height | 5 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/9340008t0060000