Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 93400086 |
Article group description | Hexagon nuts |
Material | Steel class 8, zinc plated-Ni Black Cr6 free |
Item number | 934000860050000 |
Variantnumber name | M 5 |
DIN number | 934 |
ISO number | 4032 |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated black |
Metric | M 5 |
Nut height | 4 |
Width across flats | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/934000860050000