Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 40330020 |
Article group description | Hexagon nut complete to ISO |
Material | Steel,class 12 |
Item number | 403300200200000 |
Variantnumber name | M 20 |
ISO number | 4033 |
Drive | Hexagon |
Thread | Metric |
Class | 12 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Metric | M 20 |
Nut height | 20.3 |
Width across flats | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/403300200200000