Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 403200A4 |
Article group description | Hexagon nuts complete according to ISO |
Material | Stainless steel A4-70 S/S |
Item number | 403200A40080000 |
Variantnumber name | M 8 |
ISO number | 4032 |
Drive | Hexagon |
Thread | Metric |
Class | A4 |
Discount group | PD008 |
Material | Stainless steel |
Metric | M 8 |
Nut height | 6.8 |
Width across flats | 13 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/403200a40080000