Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 4032008Z |
Article group description | Hexagon nuts complete according to ISO |
Material | Steel,class 8,Zi.plated |
Item number | 4032008Z0120000 |
Variantnumber name | M 12 sw18 |
ISO number | 4032 |
Factory number | BN 1983 |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated |
Metric | M 12 |
Nut height | 10.8 |
Width across flats | 18 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/4032008z0120000