Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 40320086 |
Article group description | Hexagon nuts complete according to ISO |
Material | Steel class 8, zinc plated-Ni Black Cr6 free |
Item number | 403200860040000 |
Variantnumber name | M 4 = DIN 934 |
ISO number | 4032 |
Drive | Hexagon |
Thread | Metric |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated black |
Metric | M 4 |
Nut height | 3.2 |
Width across flats | 7 |
https://www.nederland.bossard.com/en/metric-fasteners/hex-nuts/hex-nuts/403200860040000